IESNA:LM-63-2002 
[TEST]P1057995
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-55 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDR-S485D927-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 2 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]850
TILT=NONE
1 -1 1 37 5 1 1 0.145833 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
521.6 514.9 503.6 489.6 472.8 454.3 434.1 412.8 390.3 366.2
342.1 317.4 292.2 267.5 242.3 215.4 189.6 163.8 140.2 121.7
109.4 99.3 89.2 79.1 70.7 61.7 54.4 47.1 40.4 34.2
28.6 23 17.9 13.5 9 4.5 0
521.6 523.3 513.2 499.2 483.4 466.1 445.3 423.4 400.4 377.4
353.3 328.7 304 279.3 254.6 229.4 205.3 181.2 157.6 136.3
119.5 107.7 98.1 89.2 80.8 72.9 64.5 57.2 49.9 42.1
35.3 28.6 23 17.4 11.8 7.9 0
521.6 517.7 510.4 500.3 485.1 468.3 450.4 431.3 410.5 387
362.3 337.6 313 289.4 265.3 242.8 221.5 201.3 181.2 161.5
141.9 123.4 107.7 94.2 83 72.9 62.8 54.4 46.6 39.8
32.5 26.4 20.2 15.1 10.7 6.7 0
521.6 518.2 514.9 507 495.2 482.9 468.9 448.1 425.7 402.1
378.6 355 332.6 310.1 288.3 265.8 242.8 219.3 196.9 174.4
152 130.1 108.2 90.3 79.1 69 59.4 51 43.2 35.9
29.2 23.6 17.9 12.9 8.4 5.6 0
521.6 519.3 519.9 513.2 504.2 494.7 481.2 462.1 441.4 420.1
399.3 377.4 356.1 334.8 313 290 264.2 238.9 213.1 189
162.6 135.7 107.1 92.5 81.3 70.1 60 51 43.2 35.3
28.6 22.4 16.8 11.8 7.3 4.5 0
